IESNA:LM-63-2002
[TEST]P1056094
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1020D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1798
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1286.4 1273.8 1270 1259.9 1244.8 1227.1 1205.7 1180.5 1154 1122.4
1088.4 1053.1 1014 973.6 932 889.1 845 802.1 752.9 708.8
660.9 612.9 566.3 517.1 469.2 420 370.8 321.6 271.2 223.2
176.6 131.2 89.5 51.7 18.9 0 0
1286.4 1288.9 1280.1 1263.7 1241 1214.5 1180.5 1143.9 1103.5 1058.1
1012.7 963.5 911.8 858.9 803.4 747.9 691.1 634.4 577.6 522.1
462.8 407.4 351.9 296.4 242.1 190.4 142.5 97.1 59.3 30.3
18.9 10.1 3.8 1.3 0 0 0
1286.4 1276.3 1258.6 1232.2 1195.6 1151.4 1102.3 1048 988.8 924.4
858.9 789.5 720.1 648.2 577.6 509.5 440.1 374.6 310.2 248.4
193 141.3 93.3 50.4 25.2 20.2 13.9 8.8 5 2.5
1.3 1.3 0 0 0 0 0
1286.4 1277.6 1252.3 1215.8 1167.8 1111.1 1050.6 979.9 904.3 824.8
745.3 664.6 582.7 507 430.1 356.9 287.5 222 165.2 112.2
65.6 29 21.4 16.4 12.6 7.6 5 2.5 1.3 1.3
1.3 1.3 0 0 0 0 0
1286.4 1278.8 1257.4 1217 1164.1 1102.3 1034.2 959.7 879 793.3
707.5 620.5 537.3 456.5 378.3 303.9 235.8 174 119.8 70.6
30.3 22.7 17.7 12.6 8.8 5 3.8 1.3 1.3 1.3
0 0 0 0 0 0 0
